IESNA:LM-63-2002
[TEST]P941490
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-760-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24249
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2212 2198.1 2169.1 2143.9 2137.6 2140.2 2147.7 2161.6 2174.2 2178
2179.2 2198.1 2237.2 2301.5 2408.6 2559.9 2743.9 2965.7 3249.3 3587.1
3970.3 4439.1 5007.6 5654.1 6349.9 7097.3 7814.5 8148.5 7659.4 5918.8
3220.3 908.7 278.5 165.1 94.5 39.1 0
2212 2204.4 2174.2 2149 2142.7 2143.9 2151.5 2165.4 2176.7 2180.5
2183 2203.2 2241 2309 2413.7 2566.2 2752.7 2975.8 3266.9 3604.7
4000.5 4483.2 5074.4 5707.1 6415.4 7181.7 7883.8 8186.3 7582.5 5786.5
3070.3 852 269.7 151.2 88.2 35.3 0
2212 2201.9 2172.9 2146.5 2135.1 2136.4 2140.2 2147.7 2152.8 2157.8
2165.4 2186.8 2227.1 2291.4 2397.3 2537.2 2716.2 2927.9 3201.4 3535.4
3952.6 4474.4 5087 5767.6 6473.4 7222.1 7929.2 8297.2 7849.8 6250.3
3710.6 1368.8 365.5 181.5 107.1 41.6 0
2212 2196.9 2169.1 2140.2 2125 2121.2 2123.8 2125 2125 2133.9
2146.5 2170.4 2210.7 2273.8 2364.5 2498.1 2675.8 2892.6 3166.1 3498.9
3950.1 4489.5 5177.7 5952.9 6746.9 7525.8 8253.1 8664 8437.1 7254.8
4981.1 2409.9 726 264.7 128.6 40.3 0
2212 2196.9 2170.4 2140.2 2121.2 2117.5 2120 2120 2120 2130.1
2152.8 2174.2 2208.2 2262.4 2344.3 2467.9 2646.8 2869.9 3144.7 3495.1
3957.6 4574 5369.3 6310.8 7278.8 8145.9 8845.5 9289.1 9342.1 8737.1
6967.5 4190.8 1779.7 453.7 152.5 35.3 0
2212 2193.1 2166.6 2136.4 2116.2 2112.4 2116.2 2121.2 2121.2 2131.3
2155.3 2172.9 2199.4 2257.4 2344.3 2467.9 2641.8 2869.9 3149.7 3519
4001.8 4664.7 5554.6 6639.8 7741.4 8698 9398.8 9920.6 10240.7 10036.5
8699.3 6107.9 2925.4 918.8 195.4 45.4 0
2212 2196.9 2169.1 2137.6 2117.5 2112.4 2114.9 2120 2120 2130.1
2152.8 2176.7 2210.7 2266.2 2351.9 2477.9 2654.4 2876.2 3153.5 3503.9
3966.5 4584.1 5383.2 6310.8 7268.7 8154.8 8885.8 9395 9463.1 8797.6
7127.5 4352.2 1710.4 441.1 127.3 34 0
2212 2199.4 2172.9 2141.4 2121.2 2116.2 2120 2123.8 2127.6 2137.6
2154 2180.5 2223.3 2287.6 2379.6 2506.9 2687.2 2906.5 3180 3522.8
3976.6 4548.8 5240.7 5995.7 6768.3 7548.5 8288.4 8703 8419.5 7311.6
5123.5 2462.8 734.8 276 131.1 40.3 0
2212 2203.2 2175.4 2145.2 2128.8 2126.3 2131.3 2141.4 2150.2 2159.1
2170.4 2193.1 2237.2 2306.5 2409.9 2552.3 2730 2945.5 3215.3 3541.7
3955.1 4468.1 5069.3 5726 6411.6 7152.8 7881.3 8248 7862.4 6538.9
4131.6 1623.4 465.1 221.8 118.5 47.9 0
2212 2205.7 2176.7 2146.5 2132.6 2131.3 2140.2 2157.8 2172.9 2181.7
2190.6 2213.3 2254.9 2325.4 2433.8 2586.3 2772.9 2998.5 3275.8 3611
3999.2 4482 5037.8 5661.7 6324.7 7059.5 7759 8033.8 7514.5 5833.1
3196.4 962.9 293.7 148.7 79.4 31.5 0
2212 2204.4 2176.7 2146.5 2132.6 2132.6 2141.4 2157.8 2174.2 2181.7
2189.3 2208.2 2251.1 2317.9 2425 2573.7 2759 2994.7 3273.3 3590.9
3972.8 4435.3 4988.7 5616.3 6249 6983.9 7698.5 8036.3 7597.7 6008.3
3404.3 1070.1 310.1 161.3 83.2 29 0
